V-Rail Linear Rail - V-Guide VRSD4-048 for Size 4 V-Wheels - Length: 48″ Drilled Stainless Steel

Stainless Steel Linear V-Rail, pre-drilled 48" long, for Size 4 V-wheels (60mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with a shoulder for precise mounting. The dual-row angular contact design enhances load capacity for reliable high-speed performance.

  • Linear Rail only; Pre-Drilled with 4" Hole Spacing
  • Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter
  • Length: 48"
  • Compatible with v-wheel part numbers VW4, VWS4, VWSS4
  • 400 Series Stainless Steel
  • Precision dual row angular contact design
  • Shoulder for simple mounting and alignment

Available Lengths:

3D Models

TypeFileFormatLink
3dVRSD4-048.htmlhtmlView
cadVRSD4-048.x_tSolidWorks >=2006Download
$354.97
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
4.32 lbs0 in48 in0 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased