V-Wheel Bushing - Eccentric Adjustable VBA4 V-Guide Size 4

V-Wheel bushing, eccentric adjustable, for V-Guide Size 4 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments. The eccentric design enables precise offset adjustments, allowing for easy fine-tuning of wheel alignment, tension, and preload in linear guide systems.

  • Inch Size Bushing Only -V-Wheel sold separately
  • Bushing Outer Diameter equals the bore diameter
  • 303 stainless Steel Construction
  • Compatible with wheel part number VW4, VWS4, VWSS4

3D Models

TypeFileFormatLink
3dVBA4.htmlhtmlView
cadVBA4.x_tSolidWorks >=2006Download
$16.87
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.63 lbs1.18 in0 in1.01 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased