Plain Linear Bearing - Round Flanged SFPMR12 12mm Precision ID
Plain Linear Bearing with a round flange and a 12mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation.
- Precision running clearance on the inner diameter 0.0005” per side
- Spherical 'Self-aligning' I.D. in the housing. Self-aligning housing
- Standard Size - ISO Metric
- Round Flanged End Mount
- Closed aluminum housing with bearing Included
- Self-Lubricating Bearing Liner: FrelonGOLD® is standard
- Optional liners include Frelon®J for corrosive chemical environments & Frelon®W for FDA compliance
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Inch, ISO metric and JIS metric sizing options
- Optional ID sizes are 3/16” to 4” Inch Series, 5mm to 80mm Metric
- Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
- Maximum Speed: Up to 8 m/s (315 in/s)
- Shaft Lengths: Up to 12 feet
- Bearing Shell Material: Anodized aluminum; stainless steel shells are available
