Ball Screw Linear Actuator PLA055S-01AXX-0283-1CD2I 283mmx055mmx055mm

Ball Screw Linear Actuator of 283mm length, featuring a Class 10 ball screw with a ball nut and a 5mm lead housed in a compact aluminum housing of 55mm width and 55mm height. A high-speed Integral-V™ pre-loaded ball bearing cam roller carriage glides on a 55mm-wide linear rail with v-grooved hardened steel raceways. 

  • Maximum horizontal payload: 200 pounds
  • One carriage powered by a single drive shaft (ball screw)
  • High-speed cam roller design sealed against contamination
  • V-wheel carriage on v-rail raceways
  • Magnetically sealed with a stainless steel strip
  • T-slots on actuator housing for easy mounting
  • Accessories: sensors, brackets, couplings, motor mounts found in "Configure CAD and Quote" below
$1,828.31
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
5.9872 lbs0 in0 in0 in
Linear Guides
Linear Guides
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

PL Series Datasheet
datasheetOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link
Laying the Framework for Green Energy
blogOpen Link
PBC Linear Actuator Gives Green Energy a Lift
newsOpen Link