Hardened Crown Roller Bearing PAC3016 Diameter: 1 5/8″ with Inch Series Threading
Hardened Crown Roller Bearing with a diameter of 1.625 inches, fitted with polyamide 6/6 seals, glides smoothly within a Cooper B-Line Series rail, featuring a 9/16″ hex head for straightforward mounting and available with 5/16-18 or M8 thread options. Capable of handling a maximum wheel bearing load of 1,334 N (300 lb.) and speeds up to 762 mm/s (30 in./s), this system is supported by unfinished steel or powder-coated steel rails, available in lengths up to 3 m (10 ft).
Part Number | PAC3016 |
---|---|
Product Type | Hardened Crown Roller Bearing |
Length | Fits any length steel rail PAC2245 or PAC2247 |
Note | PAC2245 linear steel rail is unpainted & PAC2247 linear steel rail has a black powder coat finish |