End Stop PAC2246 for Steel Linear Rails for Hardened Crown Roller Linear Guides

Individual end stop (buy two for a pair) for PBC Linear hardened crown roller linear guides, designed to securely cap the ends of Cooper B-Line compatible steel channel rails (PAC2245 / PAC2247 series, nominal 1-5/8" profile). The end stop prevents the hardened crown roller bearings (PAC3016 / PAC3016M) from traveling off the rail and provides a positive mechanical stop in heavy-load or high-impact applications. Compatible steel linear rails are offered in 12", 24", 48", and 72" lengths.

Part Number PAC2246
Product Type One End Stop for the Steel Linear Rails in Hardened Crown Roller Linear Guides (we recommend you buy 2 of these)
Includes One End Stop with one round head machine screw, ¼"-20 x ¾" Lg, slotted
$4.97
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weight
1 lbs
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased