Angle Brackets for Steel Linear Rail PAC2244 for Hardened Crown Roller Linear Guides

Angle mounting bracket made of zinc-plated steel for rigid 90° bolt-on installation of hardened crown-roller linear guides using Cooper B-Line steel channel rails (1-5/8" nominal profile, identified in product naming as the “1” size class). These brackets ensure precise rail alignment in harsh, contaminated environments where crowned rollers excel at handling misalignment and debris better than ball-based guides.

For a complete functional system with the PAC2244 brackets, pair with:

  • Steel linear rails: PAC2245-xxxx (unpainted cold-rolled steel) or PAC2247-xxxx (black powder-coated), available in lengths 12", 24", 48" and 72"

  • Hardened crown roller bearings: PAC3016 (inch threading, 1.625" OD) or PAC3016M (metric threading, 1.625" OD)

Optional end stops: PAC2246. This is the standard (and only) size in PBC Linear’s current hardened crown roller bearing collection — no separate smaller/true 1" profiled rail is offered; customers wanting a literal 1" rail typically use off-the-shelf angle iron or bar stock with the rollers.

Part Number PAC2244
Product Type Angle Brackets - 1" Steel - For Mounting Linear Rails
Length 1"
$15.81
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weight
1 lbs
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased