Miniature Linear Guide - Mini Rail MR15-0200-1 Linear Rail Width: 15mm Length: 200mm
Miniature Linear Guide with a 15mm base width and 200mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.
- Number of Carriages: 1 (for more click on Configurations CAD & Quote below)
- 15mm base width and 200mm length ideal for compact applications
- Precision Series: 0.025-0.051mm running clearance carriage to rail
- Ceramic coated aluminum rail & anodized aluminum carriage, corrosion resistant
- Capable of withstanding static loads up to 1350 lb
- Undercarriage liner: self-lubricating FrelonGOLD® is maintenance-free & quiet
- Designed without rolling elements to avoid unexpected catastrophic failures.
- Choose Precision or Compensated ID configurations to help with alignment, speed
- Slim and lightweight design ensures easy integration into existing systems
- Maximum linear rail length is 3600mm (custom cuts via Configurations below)
- Interchangeable with industry-standard ball style linear guides for straightforward replacement
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | MR15-0200-1.x_t | SolidWorks >=2006 | Download |
