Linear Ball Bearing - Square Flange EPK25G 25mm
Square Flanged Linear Ball Bearing with a 25mm ID (inner diameter) and standard size with an end flange mount. Features a heat treated allow steel shell for durability, low coefficient of friction for speed and resin retainer for quiet motion.
- ISO Metric Series - Closed shell for end-supported shafts
- Handles cantilevered loads better than plain bearings
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes from 1/4″ to 2” Inch Series, 5mm to 50mm Metric
- Size interchangeable with industry standards
- Low Coefficient of Friction: Ensures speed
- Heat Treated Alloy Steel Shell provides durability
- Resin Retainer polymer cage educes noise
- Double Seals protect at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | EPK25G.x_t | SolidWorks >=2006 | Download |