V-Rail Linear Rail - V-Guide VR2-012 for Size 2 V-Wheels - Length: 12″ Carbon Steel
V-Rail Linear Rail, 12" long, matching Size 2 V-wheels (30mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Simple installation with a shoulder for precise mounting. The dual-row angular contact design enhances load capacity for reliable high-speed performance.
- Linear Rail only
- Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter
- Length: 12"
- Not Drilled - See Configuration CAD and Quote to request this
- Compatible with v-wheel part numbers VW2, VWS2, VWSS2
- 1045 Carbon Steel
- Precision dual row angular contact design
- Rails are induction hardened, ground, and polished
- Shoulder for simple mounting and alignment
- Operating temperature range from -20°C to 80°C
(-4°F to 176°F)
