Heavy Duty Ball Bearing Linear Slide SDC43N-0450-130 C-Shaped Guide Rail 43x450mm, 130mm Internal Carriage

Ball bearing linear slide with a 43mm width, 450mm length and 130mm internal carriage for high-load guided motion with a maximum stroke of 270mm. This SDC Series linear guide uses hardened steel drawer slide technology in a fixed C-shaped rail profile, keeping the internal carriage captured inside the rail rather than telescoping outward like a full-extension drawer slide. A precision ball cage assembly travels between the carriage and rail surfaces, usually about half the carriage distance, providing low-friction bearing action and guidance while distributing load through the steel balls. The enclosed C-shaped geometry helps protect internal components from debris and keeps motion contained within the rail envelope, making this slide well suited for large platforms, heavy access doors, robotics staging systems, machine access systems, and modular motion designs requiring high load capacity, durability, and controlled linear travel.

  • Nominal Size: 43 mm
  • Rail Length: 450 mm
  • Carriage Length: 130 mm
  • Max Stroke: 270 mm
  • Max Static Load (Fy): 13,912 N
  • Material: Hardened Steel (56.5–60.5 HRC)
  • Finish: Zinc Plated
$540.40
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightsizelengthheight
3.78 lbs43 mm130 mm22 mm
Linear Guides
Linear Guides
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link