Ball Bearing Linear Slide SDC28N-0290-080 C-Shaped Linear Rail 28x290mm, 80mm Internal Carriage

Ball bearing linear guide with a 28mm width, 290mm length and 80mm fully enclosed internal carriage. This zinc-plated SDC Series hardened steel linear slide features a C-shaped linear rail with a carriage riding in a ball cage within the rail profile for smooth, low-friction motion. Its heavy-duty enclosed design suits large platforms, heavy access doors, and modular motion systems.

  • Nominal Size: 28 mm
  • Rail Length: 290 mm
  • Carriage Length: 80 mm
  • Max Stroke: 170 mm
  • Max Static Load (Fy): 4,642 N
  • Material: Hardened Steel (56.5–60.5 HRC)
  • Finish: Zinc Plated
$180.82
This quantity could qualify for bulk pricing.
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightsizelengthheight
0.91 lbs28 mm80 mm13 mm
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Data Sheet
Open Link

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link