Linear Ball Bearing - Square Flange Mount

Square Flanged Linear Ball Bearings

Standard-size square flanged linear ball bearings combine secure end-mounting with compact construction and low-friction recirculating ball motion for smooth, high-speed linear travel. The square flange provides a stable mounting surface against a machine frame or plate, while the bearing body supports multi-directional loading and allows easy interchange with industry-standard designs. PBC Linear® square flanged linear ball bearings feature a heat-treated alloy steel shell, recirculating steel balls, quiet polymer cage, resin retainer, and double seals for enhanced durability. Available in ISO Metric and JIS Metric sizing with ID sizes from 8 mm to 50 mm, they offer static load capacities up to 7,900 N or 1,700 lb, dynamic load capacities up to 3,800 N or 850 lb, and reliable operation from -4°F to 176°F or -20°C to 80°C. Size interchangeable with industry standards and the Simplicity® series, these bearings can outperform plain bearings in cantilevered applications where overhung loads or offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings.

More About Square Flanged Linear Ball Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
22 products
Square-flanged linear ball bearing, 20mm ID ISO metric, standard-sized, end mount, with a closed heat-treated alloy steel shell for durability on end-supported shafts. The square flange provides secure four-bolt mounting, while recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel. A resin retainer polymer cage..
$32.75
Square-flanged linear ball bearing, 8mm ID ISO metric, standard-sized, end mount, with a closed heat-treated alloy steel shell for durability on end-supported shafts. The square flange provides secure four-bolt mounting, while recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel. A resin retainer polymer cage..
$19.85
22 products

Square Flanged Linear Ball Bearings

22 products

Standard-sized square flanged linear ball bearings combine secure end-mounting with compact construction and low-friction recirculating ball motion for smooth, high-speed linear travel. The square flange provides a stable mounting surface against a machine frame or plate, while the bearing body supports multi-directional loading and allows easy interchange with industry-standard designs. PBC Linear® square flanged linear ball bearings feature a heat-treated alloy steel shell, recirculating steel balls, quiet polymer cage, resin retainer, and double seals for enhanced durability. Available in ISO Metric and JIS Metric sizing with ID sizes from 8 mm to 50 mm and Inch sizes from 3/8" to 2", they offer static load capacities up to 7,900 N or 1,700 lb, dynamic load capacities up to 3,800 N or 850 lb, and reliable operation from -4°F to 176°F or -20°C to 80°C. Size interchangeable with industry standards and the Simplicity® series, these bearings can outperform plain bearings in cantilevered applications where overhung loads or offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings.

  • Standard-size square flanged linear ball bearing with end-mounted flange
  • Square flange provides secure end-mounting to a machine frame or plate
  • Available in Inch, ISO Metric, and JIS Metric sizing options
  • ID sizes range from 8 mm to 50 mm and 3/8" to 2"
  • Static load capacities up to 7,900 N or 1,700 lb
  • Dynamic load capacities up to 3,800 N or 850 lb
  • Size interchangeable with industry standards and the Simplicity® series
  • Supports multi-directional loading
  • Low coefficient of friction for smooth, high-speed linear motion
  • Recirculating steel balls provide rolling contact for precise linear travel
  • Heat-treated alloy steel shell provides durability
  • Quiet polymer cage and resin retainer help reduce operating noise
  • Double seals provide added protection and durability
  • Temperature range: -4°F to +176°F or -20°C to +80°C
  • Can outperform plain bearings in cantilevered applications affected by the restrictive 2:1 binding rule for plain bearings
  • Ideal for advanced machinery requiring high-speed, low-friction performance