Linear Support Rail and Shaft Assembly - LSRA (Inch) Low

Linear Shaft and Support Rail - One Piece Lightweight Ceramic Coated

Linear Support Rail and Shaft Assembly, a one-piece integrated shaft and support rail made of lightweight ceramic-coated aluminum, matching traditional shaft and rail dimensions. These assemblies are ideal for open-shelled self-lubricating Simplicity plain linear bearings. Available in inch sizes (0.5 to 2 inches) with a 10-foot maximum length. Solid or pre-drilled versions are available for design flexibility. As an economical alternative to steel, these linear shaft/rail assemblies excel in washdown environments and contaminated applications. The coating is optimized for FrelonGOLD® liners, RC70 hardness, and corrosion resistance.

More About Linear Shaft and Support Rail - One Piece Lightweight Ceramic Coated

Ways to Order

21 products
Linear rail and 5/8" diameter shaft, 12" in length, made from a single piece of feather-weight ceramic-coated aluminum. This one-piece gliding surface assembly is designed for self-lubricating Simplicity® linear bearings with FrelonGOLD® liners, which perform exceptionally in extreme conditions like dirt, heat, and vibration. The linear rail segment is pre-drilled..
$65.38
21 products

Linear Shaft and Support Rail - One Piece Lightweight Ceramic Coated

21 products

Linear Support Rail and Shaft Assembly, a one-piece integrated shaft and support rail made of lightweight ceramic-coated aluminum, matching traditional shaft and rail dimensions. These assemblies are ideal for open-shelled self-lubricating Simplicity plain linear bearings. Available in inch sizes (0.5 to 2 inches) with a 10-foot maximum length. Solid or pre-drilled versions are available for design flexibility. As an economical alternative to steel, these linear shaft/rail assemblies excel in washdown environments and contaminated applications. The coating is optimized for FrelonGOLD® liners, RC70 hardness, and corrosion resistance.


  • Inch sizes only - shaft diameter sizes: 0.5 to 2 inches
  • Maximum length of 10 feet 
  • Solid round or pre-drilled versions offer design flexibility 
  • Economical, lightweight alternative to traditional steel shafting 
  • Ideal for use in contaminated applications 
  • Optimized for use with FrelonGOLD® liner products  
  • Ceramic-like coating provides hardness up to RC70 and increased corrosion resistance

Read more on Linear Shaft Support Rails