Linear Shaft and Support Rail - One Piece Lightweight Ceramic Coated
Linear Support Rail and Shaft Assembly, a one-piece integrated shaft and support rail made of lightweight ceramic-coated aluminum, matching traditional shaft and rail dimensions. These assemblies are ideal for open-shelled self-lubricating Simplicity plain linear bearings. Available in inch sizes (0.5 to 2 inches) with a 10-foot maximum length. Solid or pre-drilled versions are available for design flexibility. As an economical alternative to steel, these linear shaft/rail assemblies excel in washdown environments and contaminated applications. The coating is optimized for FrelonGOLD® liners, RC70 hardness, and corrosion resistance.
Ways to Order
Linear Shaft on a Rail - Ceramic Coated Aluminum CCR08-036.000-SL Diameter: 1/2" Length: 36"
Linear Shaft on a Rail - Ceramic Coated Aluminum CCR08-024.000-SL Diameter: 1/2" Length: 24"
Linear Shaft on a Rail - Ceramic Coated Aluminum CCR24-036.000-SL Diameter: 1 1/2" Length: 36"
Linear Shaft on a Rail - Ceramic Coated Aluminum CCR20-036.000-SL Diameter: 1 1/4" Length: 36"
Linear Shaft on Rail - Ceramic Coated Aluminum CCR24-024.000-SL Diameter: 1 1/2" Length: 24"
Linear Shaft on a Rail - Ceramic Coated Aluminum CCR20-024.000-SL Diameter: 1 1/4" Length: 24"
Linear Shaft on Rail - Ceramic Coated Aluminum CCR24-012.000-SL Diameter: 1 1/2" Length: 12"
Linear Shaft on a Rail - Ceramic Coated Aluminum CCR20-012.000-SL Diameter: 1 1/4" Length: 12"
Linear Shaft on a Rail - Ceramic Coated Aluminum CCR10-036.000-SL Diameter: 5/8" Length: 36"
Linear Shaft on a Rail - Ceramic Coated Aluminum CCR10-024.000-SL Diameter: 5/8" Length: 24"
Linear Shaft and Support Rail - One Piece Lightweight Ceramic Coated
Linear Support Rail and Shaft Assembly, a one-piece integrated shaft and support rail made of lightweight ceramic-coated aluminum, matching traditional shaft and rail dimensions. These assemblies are ideal for open-shelled self-lubricating Simplicity plain linear bearings. Available in inch sizes (0.5 to 2 inches) with a 10-foot maximum length. Solid or pre-drilled versions are available for design flexibility. As an economical alternative to steel, these linear shaft/rail assemblies excel in washdown environments and contaminated applications. The coating is optimized for FrelonGOLD® liners, RC70 hardness, and corrosion resistance.
- Inch sizes only - shaft diameter sizes: 0.5 to 2 inches
- Maximum length of 10 feet
- Solid round or pre-drilled versions offer design flexibility
- Economical, lightweight alternative to traditional steel shafting
- Ideal for use in contaminated applications
- Optimized for use with FrelonGOLD® liner products
- Ceramic-like coating provides hardness up to RC70 and increased corrosion resistance
Read more on Linear Shaft Support Rails
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.