Open Pillow Block Linear Ball Bearings

Linear Ball Bearing Pillow Blocks - Open Single

Single open linear ball bearing pillow blocks are standard-width bearing assemblies designed for supported round shafts and profiled linear rail systems. The open bearing and housing provide clearance for the shaft-support structure, allowing the pillow block to travel along continuously supported shafts where a closed bearing cannot pass over the supports. Standard variants use recirculating hardened steel balls running in a heat-treated alloy steel bearing shell, with a resin retainer to reduce noise and a low coefficient of friction for smooth linear motion. The aluminum alloy pillow block housing provides a rigid mounting platform, while industry-standard dimensions allow interchangeability with comparable linear bearing pillow blocks and corresponding Simplicity® series sizes. Self-aligning Precision Plus® variants are also available within the single open pillow block range. These versions use floating internal raceway elements that can shift slightly relative to the bearing shell, helping the rolling elements remain aligned with the shaft when minor shaft or mounting misalignment is present.  

More About Linear Ball Bearing Pillow Blocks - Open Single

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
21 products
Linear ball bearing pillow block with a standard 2" self-aligning open-shelled ball bearing mounted inside an aluminum alloy housing. The bearing itself is self-aligning, using an internal ball-track design to accommodate minor shaft and housing misalignment, while the open configuration allows use with rail-supported shafts or profiled rails. A side-mounted..
$491.30
21 products

Linear Ball Bearing Pillow Blocks - Open Single

21 products

Single open linear ball bearing pillow blocks are standard-width bearing assemblies designed for supported round shafts and profiled linear rail systems. The open bearing and housing provide clearance for the shaft-support structure, allowing the pillow block to travel along continuously supported shafts where a closed bearing cannot pass over the supports. Standard variants use recirculating hardened steel balls running in a heat-treated alloy steel bearing shell, with a resin retainer to reduce noise and a low coefficient of friction for smooth linear motion. The aluminum alloy pillow block housing provides a rigid mounting platform, while industry-standard dimensions allow interchangeability with comparable linear bearing pillow blocks and corresponding Simplicity® series sizes. Self-aligning Precision Plus® variants are also available within the single open pillow block range. These versions use floating internal raceway elements that can shift slightly relative to the bearing shell, helping the rolling elements remain aligned with the shaft when minor shaft or mounting misalignment is present.  

  • Single open, standard-width linear ball bearing pillow blocks
  • Inch and metric sizing options
  • ID sizes: 0.25" to 2" and 8mm to 50mm
  • Size interchangeable with industry-standard dimensions and corresponding Simplicity® series
  • Static load capacities up to 1,700lb (7,900N)
  • Dynamic load capacities up to 850lb (3,800N)
  • Low coefficient of friction for smooth linear motion
  • Heat-treated alloy steel bearing shell
  • Resin retainer helps reduce operating noise
  • Super Ball Bearing versions also available
  • Precision Plus® self-aligning versions also available