Steel Linear Guide Rail SRS28R-1000C Steel Rail Standard 28x1000mm w/ Counterbore Mounting

Steel linear guide rail measuring 28mm wide and 1,000mm long for the Steel Rail Standard series. The SRS28R-1000C uses a U-shaped ground steel profile with pre-drilled counterbore mounting holes and is designed for use with SRS28C cam roller carriages in compact automation, robotics, and other linear motion systems. Sold separately for mounting the rail, compatible M5 × 0.8 thin-head Torx fasteners with a 10mm head diameter are available as P/N 6101548.

  • Steel linear guide rail only
  • 28mm wide × 1000mm long
  • U-shaped ground steel rail profile
  • Compatible with SRS28C carriage part numbers
  • Pre-drilled mounting holes every 80mm; centered if Y is unspecified
  • Compatible M5 × 0.8 thin-head Torx fasteners with 10mm head diameter, P/N 6101548, sold separately
  • Countersunk mounting holes available through the configurator
  • Continuous rail lengths up to 3,200mm available through the configurator

Available Lengths:

3D Models

TypeFileFormatLink
cadSRS28R-1000C.stepSTEP AP214Download
cadSRS28R-1000C.x_tSolidWorks >=2006Download
$253.30
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

widthlengthheight
28 mm1000 mm12.25 mm
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
cadDownload

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased