Belt Driven Linear Actuator MTE080D-0500-16F1L2 Length: 500mm Cross Section: 80x80mm

Belt-driven linear actuator with a 500mm body length, 80mm x 80mm base profile, and one carriage supported by two recirculating ball profile rail guides: one internal guide and one external guide mounted on the left side. This MTE Series actuator uses a steel-reinforced timing belt with adjustable tensioning and a 16mm female drive shaft for motor or gearbox integration. Compared with MTB actuators, which use a single profile rail guide, the MTE design adds a second guide for increased load capacity and rigidity while remaining more compact than MTS actuators with two external guides. A stainless steel strip seals along magnetic strips to help prevent contamination, while precision extrusions provide flat and perpendicular surfaces for accurate installation.

•    Belt-driven linear actuator
•    Length: 500 mm
•    Compact profile: 80 mm x 80 mm
•    Right external rail mount
•    Equipped with a female shaft
•    Shaft diameter: 16 mm

3D Models

TypeFileFormatLink
3dMTE080D-0500-16F1L2.stepSTEP AP214View
cadMTE080D-0500-16F1L2.x_tSolidWorks >=2006Download

Motor Mount Kits

Use the configurator to select compatible motor mount kits.
Motor Mount Kits
$3,127.96
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
24.18471016 lbs80 mm500 mm80 mm
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
PBC Linear Provides Fast Transfer Packaging Solution
PBC Linear Provides Fast Transfer Packaging Solution

3D Models

STEP AP214
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

MTE Series Datasheet
datasheetOpen Link

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
How to Adjust Belt Tension on MT Actuators
blogOpen Link
A Million Pieces of Mail
blogOpen Link
High Speed Pick-and-Place Automation
blogOpen Link
Automated Packaging Systems
blogOpen Link
PBC Linear Actuators Put Medical Testing on the Fast-track
newsOpen Link
Large Printer Glides Smoothly Along PBC Linear Path
newsOpen Link
PBC Linear Provides Complete: Fast Automation Solution for Medical Sample Equipment
newsOpen Link