Lead Screw Linear Actuator LE238S-T10105-400-AR2-0-220 External Nut NEMA 23 Motor, Length: 400mm

Lead screw linear actuator 400mm long, with a 10mm screw diameter, 10.5mm lead, NEMA 23 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The 10.5mm lead provides faster linear travel per revolution, while the motor supplies the torque needed for controlled thrust and positioning. The external nut allows the moving component to mount directly to it. Rated current: 2.20A.

  • Lead screw linear actuator with external round standard nut
  • Length: 400mm
  • Screw diameter: 10mm
  • Lead: 10.5mm per revolution
  • Motor: NEMA 23 stepper motor
  • Rated current: 2.20A
  • Motor rotates the screw, forcing the restrained nut to travel axially in a straight line
  • External nut allows the moving component to mount directly to it
  • 10.5mm lead provides faster linear travel per revolution
  • Motor supplies torque for controlled thrust and positioning
  • External guidance supports the load and prevents the nut from rotating
  • 400mm length supports longer linear travel applications

3D Models

TypeFileFormatLink
3dLE238S-T10105-400-AR2-0-220.x_tSolidWorks >=2006View
cadLE238S-T10105-400-AR2-0-220.stepSTEP AP214Download
$280.25
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link