Lead Screw Linear Actuator LE115S-T6503-150-AR0-0-100 External Nut NEMA 11 Motor, Length: 150mm

Lead screw linear actuator 150mm long, with a 6.5mm screw diameter, 3mm lead, NEMA 11 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The 3mm lead balances torque, thrust, linear speed, and positioning control, while the external nut allows the moving component to mount directly to it. Rated current: 1.00A.

  • Lead screw linear actuator with external round standard nut
  • Length: 150mm
  • Screw diameter: 6.5mm
  • Lead: 3mm per revolution
  • Motor: NEMA 11 stepper motor
  • Rated current: 1.00A
  • Motor rotates the screw, forcing the restrained nut to travel axially in a straight line
  • External nut allows the moving component to mount directly to it
  • 3mm lead balances torque, thrust, speed, and positioning control
  • External guidance supports the load and prevents the nut from rotating
  • Suitable for precise, repeatable linear positioning

3D Models

TypeFileFormatLink
3dLE115S-T6503-150-AR0-0-100.x_tSolidWorks >=2006View
cadLE115S-T6503-150-AR0-0-100.stepSTEP AP214Download
$193.33
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link