Lead Screw Linear Actuator LC143S-E06127-25-S-050 NEMA 14 Motor, Stroke: 25.4mm

Captive Pusher Lead Screw Linear Actuator with a NEMA 14 motor, 1/4" screw diameter, 1/2" lead, and 25.4mm stroke length for compact, precise linear motion applications. In this captive internal actuator design, the lead screw is retained within the motor assembly while an integrated internal nut mechanism drives the non-rotating screw linearly to extend and retract the integral plunger for controlled push-pull motion. The lead screw and nut threads are PTFE-coated to reduce friction and wear, while integrated angular contact bearings improve thrust capacity, reduce deflection, and maintain positioning accuracy with minimized backlash over time.

  • Stroke: 25.4 mm
  • Motor: NEMA 14
  • Diameter: 1/4 in
  • Lead: 1/2 in

3D Models

TypeFileFormatLink
cadLC143S-E06127-25-S-050.stepSTEP AP214Download
cadLC143S-E06127-25-S-050.x_tSolidWorks >=2006Download
$203.37
This quantity could qualify for bulk pricing.
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link