Belt-Driven Linear Actuators with Ball Bearing Guides - MT Series
Ways to Order
Motor Mount Kits
Browse Categories
Belt-driven linear actuators are mechanical motion systems that convert the rotary motion of an electric motor into straight-line travel using a toothed belt and pulley drive. A timing belt is a flexible belt with evenly spaced teeth that mesh with matching teeth or grooves on the drive pulley, allowing torque to be transferred without the slipping associated with a smooth belt. The belt is attached to a carriage, which moves back and forth along the actuator while supporting the application load. Ball bearing linear guides support and guide this carriage using recirculating balls running between a profiled rail and one or more bearing blocks, providing low-friction motion while resisting forces that could cause the carriage to shift, tilt, or twist.
Belt-driven actuators are particularly well suited to high-speed, long-stroke linear motion. Unlike a screw-driven actuator, where a rotating screw extends through the length of travel and can become increasingly susceptible to vibration or critical-speed limitations as stroke length increases, a timing belt travels continuously around drive and idler pulleys. This allows long travel distances and high linear speeds without requiring a long rotating shaft, while keeping the actuator relatively lightweight.
PBC Linear MT Series linear actuators combine steel-reinforced timing belt drives with recirculating-ball profile rail guides to provide fast, repeatable motion over long distances. The MT family includes MTB, MTE, and MTS configurations, which differ primarily in the number and placement of the linear guides supporting the carriage. In each design, the timing belt provides the driving force while the ball bearing guides maintain carriage alignment and resist radial and moment loads.
MTB linear actuators use one internal profile rail guide with two recirculating-ball runner blocks supporting the carriage. Locating the guide inside the anodized aluminum profile creates a compact design while helping shield the bearing system from the surrounding environment. The MTB configuration is well suited to fast, long-travel applications with relatively balanced loads and moderate pitch, roll, and yaw moments.
MTE linear actuators combine one internal profile rail guide with one external profile rail guide. Adding the external guide creates a wider support arrangement, increasing carriage rigidity and resistance to pitching, rolling, and yawing forces. This configuration provides additional support for heavier or less centrally positioned loads while retaining some of the compact packaging advantages of an internally guided actuator.
MTS linear actuators use two externally mounted profile rail guides, creating the widest guide spacing within the MT family. The greater distance between the ball bearing linear guides provides increased rigidity and stronger resistance to moment loads, making this configuration particularly useful for wide mounting plates, heavy loads, and loads positioned away from the carriage centerline. Because both guides are externally mounted, however, their greater exposure to dust and debris should be considered when selecting an actuator for contaminated environments.
MT Series actuators are built around lightweight, corrosion-resistant anodized aluminum profiles and are available in multiple frame sizes and drive configurations. Features can include steel-reinforced timing belts, adjustable belt tensioning, recirculating-ball linear guides, rigid aluminum carriages, and flexible motor mounting options. Their combination of long travel, high speed, repeatable positioning, and scalable carriage support makes them well suited to gantry systems, packaging machinery, material handling, pick-and-place equipment, machine loading, transfer systems, and other industrial automation applications.
MTB – One External Ball Guide
- Four frame sizes: 42 × 42, 55 × 55, 80 × 80, and 105 × 105 mm
- Maximum stroke: up to 6,700 mm (263.78 in)
- Maximum horizontal payload: 7,500 N (1,686 lb)
- One recirculating-ball profile rail guide with two runner blocks supporting the carriage
- Compact, open design for fast, long-travel automation
MTE – One Internal and One External Ball Guide
- Two profile sizes: 55 × 55 and 80 × 80 mm
- Maximum stroke: up to 6,700 mm (263.78 in)
- Maximum horizontal payload: 17,170 N (3,860 lb)
- One internal and one external recirculating-ball profile rail guide
- Greater carriage support, rigidity, and moment-load capacity than the MTB
- The external guide can be positioned to suit the machine layout and load direction
MTS – Two External Ball Guides
- Two profile sizes: 55 × 55 and 80 × 80 mm
- Maximum stroke: up to 6,700 mm (263.78 in)
- Maximum horizontal payload: 20,200 N (4,541 lb)
- Two external recirculating-ball profile rail guides for the widest carriage support
- Highest rigidity, load capacity, and moment-load resistance in the MT Series
- Designed for heavy, wide, or off-centre loads, with external guides more exposed to the operating environment
Frequently Asked Questions
What is a belt-driven linear actuator?
What is a timing belt?
What does it mean when the timing belt forms a loop?
What is the carriage on a linear actuator?
What is actuator stroke?
Why is the timing belt longer than the stroke?
Why are belt-driven actuators suitable for long strokes?
What is a profile rail guide?
What is a running block in a linear actuator?
What do the profile rail guides and runner blocks do?
What is the difference between MTB, MTE, and MTS actuators?
Why use internal profile rail guides?
Why use external profile rail guides?
What are moment loads?
What applications use MT Series actuators?
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.