Belt Driven Linear Actuator MTS055D-0250-16L12 Length: 250mm Cross Section: 55x55mm

Belt-driven linear actuator with a 250mm body length, 55mm x 55mm base profile, and one carriage supported by two external recirculating ball profile rail guides for high rigidity and load support. This MTS Series actuator uses a steel-reinforced timing belt with adjustable tensioning and a 16mm left male drive shaft for motor or gearbox integration. Compared with MTB actuators, which use a single profile rail guide, and MTE actuators, which use one internal and one external guide, the MTS design uses two external profile rail guides for higher load capacity, increased moment resistance, and stronger carriage stability. A stainless steel strip seals along magnetic strips to help prevent contamination, while precision extrusions provide flat and perpendicular surfaces for accurate installation.

  • Belt-driven linear actuator
  • External dual rail guidance
  • Supports two profile rails with two runner blocks per carriage
  • Length: 1000 mm
  • Compact profile: 55 mm x 55 mm
  • Designed for smooth operation and stability
  • Equipped with a left male shaft
  • Shaft diameter: 16 mm



3D Models

TypeFileFormatLink
3dMTS055D-0250-16L12.stephtmlView
cadMTS055D-0250-16L12.x_tSolidWorks >=2006Download

Motor Mount Kits

Use the configurator to select compatible motor mount kits.
Motor Mount Kits
$1,906.19
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
11.082197 lbs55 mm250 mm55 mm
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
PBC Linear Provides Fast Transfer Packaging Solution
PBC Linear Provides Fast Transfer Packaging Solution

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

MTS Series Datasheet
datasheetOpen Link

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
How to Adjust Belt Tension on MT Actuators
blogOpen Link
Linear Actuator Length and Slide Overtravel Calculations
blogOpen Link
A Million Pieces of Mail
blogOpen Link