Ball Screw Linear Actuators with Flanged Nuts - BS Series
Ball screw linear actuators with rectangular flanged nuts are motor-driven devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. Factory-integrated with NEMA 08, 11, 14, 17, and 23 motors, these actuators are available in metric diameter-and-lead combinations using 1 mm, 2 mm, and 2.5 mm lead options. The rectangular flanged nut provides a flat mounting surface for direct attachment to plates, blocks, or carriage structures, making installation easier while improving load connection and resistance to nut rotation during axial travel. Each ball screw nut uses a multi-liner ball return system for smooth recirculation, while polymer wipers at both ends help prevent debris and particulates from entering the assembly. These actuators support static axial loads up to 2.144 kN (482 lb). Standard backlash is held to a maximum of 0.05 mm, with an optional preload feature available to increase rigidity, reduce play, and improve positional accuracy in compact automation, medical device, laboratory, robotics, and precision positioning applications.
Ways to Order
Ball Screw Linear Actuators with Flanged Nuts - BS Series
Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 17 Motor, Flanged Nut BSR08025TXR-0250-FRS-171-NNN-N
Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 17 Motor, Flanged Nut BSR1002ATXR-0500-FRS-171-NNN-N
Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 17 Motor, Flanged Nut BSR1002ATXR-0200-FRS-171-NNN-N
Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 17 Motor, Flanged Nut BSR0802ATXR-0250-FRS-171-NNN-N
Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 17 Motor, Flanged Nut BSR0802ATXR-0150-FRS-171-NNN-N
Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 17 Motor, Flanged Nut BSR08025TXR-0150-FRS-171-NNN-N
Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 17 Motor, Flanged Nut BSR0801ATXR-0250-FRS-171-NNN-N
Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 17 Motor, Flanged Nut BSR0801ATXR-0150-FRS-171-NNN-N
Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 17 Motor, Flanged Nut BSR0601ATXR-0250-FRS-171-NNN-N
Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 17 Motor, Flanged Nut BSR0601ATXR-0150-FRS-171-NNN-N
Ball Screw Linear Actuator w/ NEMA 8 Motor, Flanged Nut 6mmx1mmx250mm BSR0601ATXR-0250-FRS-080-NNN-N
Ball Screw Linear Actuator w/ NEMA 8 Motor, Flanged Nut 6mmx1mmx150mm BSR0601ATXR-0150-FRS-080-NNN-N
Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 11 Motor, Flanged Nut BSR0601ATXR-0150-FRS-111-NNN-N
Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 14 Motor, Flanged Nut BSR0601ATXR-0250-FRS-140-NNN-N
Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 14 Motor, Flanged Nut BSR0601ATXR-0150-FRS-140-NNN-N
Ball Screw Linear Actuator 6mmx1mmx250mm Flanged Nut, NEMA 11 Motor BSR0601ATXR-0250-FRS-111-NNN-N
Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 14 Motor, Flanged Nut BSR0801ATXR-0250-FRS-140-NNN-N
Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 14 Motor, Flanged Nut BSR08025TXR-0250-FRS-140-NNN-N
Ball Screw Linear Actuators with Flanged Nuts - BS Series
Ball screw linear actuators with rectangular flanged nuts are motor-driven devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. Factory-integrated with NEMA 08, 11, 14, 17, and 23 motors, these actuators are available in metric diameter-and-lead combinations using 1 mm, 2 mm, and 2.5 mm lead options. The rectangular flanged nut provides a flat mounting surface for direct attachment to plates, blocks, or carriage structures, making installation easier while improving load connection and resistance to nut rotation during axial travel. Each ball screw nut uses a multi-liner ball return system for smooth recirculation, while polymer wipers at both ends help prevent debris and particulates from entering the assembly. These actuators support static axial loads up to 2.144 kN (482 lb). Standard backlash is held to a maximum of 0.05 mm, with an optional preload feature available to increase rigidity, reduce play, and improve positional accuracy in compact automation, medical device, laboratory, robotics, and precision positioning applications.
- Five frame sizes: NEMA 08/11/14/17/23
- Static axial load: 2.144 kN (482 lb)
- Polymer wipers located at each end of the nut help prevent the ingress of debris and particulates
- Preload option for higher rigidity and better positional accuracy
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.