Miniature Ball Screw Linear Actuator - NEMA 11 Motor + Flanged Cylindrical Nut

Ball Screw Linear Actuators with Flanged Nuts - BS Series

Ball screw linear actuators with rectangular flanged nuts are motor-driven devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. Factory-integrated with NEMA 08, 11, 14, 17, and 23 motors, these actuators are available in metric diameter-and-lead combinations using 1 mm, 2 mm, and 2.5 mm lead options. The rectangular flanged nut provides a flat mounting surface for direct attachment to plates, blocks, or carriage structures, making installation easier while improving load connection and resistance to nut rotation during axial travel. Each ball screw nut uses a multi-liner ball return system for smooth recirculation, while polymer wipers at both ends help prevent debris and particulates from entering the assembly. These actuators support static axial loads up to 2.144 kN (482 lb). Standard backlash is held to a maximum of 0.05 mm, with an optional preload feature available to increase rigidity, reduce play, and improve positional accuracy in compact automation, medical device, laboratory, robotics, and precision positioning applications.

More About Ball Screw Linear Actuators with Flanged Nuts - BS Series

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
30 products
Miniature Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 150mm. This is a unique combination of compact design and high performance, including a NEMA 14 motor. It features a flanged nut for easy installation, suited for high-precision applications where space..
$301.58
Ball screw linear actuator with an 8mm screw diameter, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor. The flanged nut makes mounting simple, supporting high precision and efficiency in limited space environments. The assembly is delivered fully constructed. Component of the miniature metric ball..
$301.58
Miniature ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Offers an extended length for applications requiring precise linear motion over greater distances. Includes a NEMA 14 motor. Equipped with a convenient flanged nut, it delivers exceptional performance in compact..
$342.76
Miniature Ball Screw Actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Includes a NEMA 14 motor. The flanged nut facilitates easy assembly and maintenance, making it perfect for applications requiring high precision and efficiency. The assembly is delivered fully constructed. Integral to..
$301.58
Ball screw linear actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. This is part of our miniature metric ball screw series. Includes a NEMA 14 motor. Features a flanged nut for easy integration and is perfect for space-sensitive, precision-oriented tasks. The assembly..
$313.35
Miniature ball screw linear actuator with a NEMA 14 motor, a screw diameter of 10mm, a lead of 2mm and a length of 200mm. The flanged nut ensures easy installation, providing a compact and efficient solution for applications requiring precise linear motion. The assembly is delivered fully constructed. Belongs to..
$307.46
Ball Screw Linear Actuator with a screw diameter of 10mm and a lead of 2mm and a length of 500mm. Optimized for NEMA 23 single stack motors. The flanged nut promotes straightforward installation, ideal for systems where space is limited but extended linear motion is needed. Grade 10 = Part..
$336.02
Ball Screw Linear Actuator, Grade 10, with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, designed for integration with NEMA 23 single stack motors. It features a flanged nut for efficient installation and is ideal for applications requiring precise linear motion in small footprints...
$300.73
Ball Screw Linear Actuator, Grade 10, with a screw diameter of 10mm and a lead of 2mm and a length of 200mm. This is a critical component of our miniature metric ball screw motor series, providing an efficient linear motion solution tailored for NEMA 23 Power Plus motors. Featuring a..
$431.82
Miniature ball screw linear actuator with a 10mm diameter, 2mm lead and 500mm length, paired with a NEMA 23 Power Plus motor and flanged ball nut. The Grade 10 ball screw’s 2mm lead is well suited for applications requiring high axial force from a compact drive system. The 500mm screw..
$467.11
30 products

Ball Screw Linear Actuators with Flanged Nuts - BS Series

30 products

Ball screw linear actuators with rectangular flanged nuts are motor-driven devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. Factory-integrated with NEMA 08, 11, 14, 17, and 23 motors, these actuators are available in metric diameter-and-lead combinations using 1 mm, 2 mm, and 2.5 mm lead options. The rectangular flanged nut provides a flat mounting surface for direct attachment to plates, blocks, or carriage structures, making installation easier while improving load connection and resistance to nut rotation during axial travel. Each ball screw nut uses a multi-liner ball return system for smooth recirculation, while polymer wipers at both ends help prevent debris and particulates from entering the assembly. These actuators support static axial loads up to 2.144 kN (482 lb). Standard backlash is held to a maximum of 0.05 mm, with an optional preload feature available to increase rigidity, reduce play, and improve positional accuracy in compact automation, medical device, laboratory, robotics, and precision positioning applications.

  • Five frame sizes: NEMA 08/11/14/17/23
  • Static axial load: 2.144 kN (482 lb)
  • Polymer wipers located at each end of the nut help prevent the ingress of debris and particulates
  • Preload option for higher rigidity and better positional accuracy