Linear Actuators: Belt-Driven MTB Series Overview

Linear Actuators: Belt-Driven MTB Series Overview

PBC Linear offers sophisticated actuator technology in a range of sizes and drive mechanisms to fit any application. The video below offers an introduction to one family of belt-driven linear actuators, the MTB series. This product line consists of three standard sizes, MTB042, MTB055, and MTB080, with each one bringing its unique solution to medium or large applications such as lab automation and Cartesian systems. Join one of our resident engineers as he details the dimensions and strengths of each of these robust machines.


To begin, each of these three MTB versions share common characteristics, including a high performance urethane belt drive contained within a fully enclosed outer body. This enclosure allows these actuators to work effectively and efficiently in applications where resistance to environmental particulates is vital to optimal performance and long life. In addition, all three actuators are equipped with stainless steel band-strip seals on the top of the unit, with magnetic strips to keep the seal tight, further keeping contaminates out of the unit.

For a quick reference and comparison on each MTB actuator, we have created an outlined below regarding their dimensions, thrust capacity, stroke length, and belt size. For all three actuators, peak speed capabilities are consistent at 3 meters/second (118.11 inches/second).

MTB042 Belt-Driven Actuator

  • Size: 42 mm x 42 mm extruded square body
  • Peak linear thrust: 460 newtons (103 lb)
  • Max stroke length: 2 meters (78.74 inches)
  • Belt: 12 mm wide

MTB055 Belt-Driven Actuator

  • Size: 55 mm x 55 mm extruded square body
  • Peak linear thrust: 820 newtons (184 lb)
  • Max stroke length: 6 meters (236.22 inches)
  • Belt: 16 mm wide with 14 steel cords of reenforcement

MTB080 Belt-Driven Actuator

  • Size: 80 mm x 80 mm extruded square body
  • Peak linear thrust: 1650 newtons (370 lb)
  • Max stroke length: 6 meters (236.22 inches)
  • Belt: 25 mm wide with 23 steel cords of reenforcement
Dimensions for all 3 MTB actuators

Shop the MT Series

The MTB Series is one of three belt-driven lines in the MT Series family. Each uses a different profile rail guide arrangement:

  • MTB Series — a recirculating ball profile rail guide with two runner blocks per carriage and an adjustable belt tension system, for fast, long-travel applications with heavy loads.
  • MTE Series — two recirculating ball profile rail guides, one external and one internal, for higher load capacity than MTB while staying more compact than MTS.
  • MTS Series — the high-rigidity, high-load option, using dual external recirculating ball profile rail guides.
›
Cite This Page

Source: PBC Linear - “Linear Actuators: Belt-Driven MTB Series Overview”
https://pbclinear.com/blogs/blog/liner-actuators-belt-driven-mtb-series-overview
Last updated: November 2026