Low Profile Linear Rail - Uni-Guide - UGA040R-1000-000 Length: 1000mm

Low Profile Uni-Guide Linear Rail - UGA040R-1000-000, a 1000mm ceramic-coated angled aluminum rail with Gliding Surface Technology™ (GST) for maintenance-free, low-friction linear motion. Compatible with UGA040C series carriages.

  • Compatible carriage: UGA040C-0C1G00
  • Linear rail length: 1000mm
  • 40mm wide ceramic-coated angled aluminum rail
  • Standard anodizing with 60mm hole pattern
  • Splatter-proof anodized finish for demanding environments
  • Maximum cut-to-length: 2,750mm
  • Interchangeable mounting holes for easy integration
  • Rail only — carriage sold separately

Available Length:

3D Models

TypeFileFormatLink
3dUGA040R-1000-000.x_tSolidWorks >=2006View
cadUGA040R-1000-000.stepSTEP AP214Download
$150.14
Configure Custom Length

Max Length: 2,750 mm

Videos
Resources
A New Answer to Maintenance-Free Linear Slides: Low Profile Uni-Guide
A New Answer to Maintenance-Free Linear Slides: Low Profile Uni-Guide
What is the SIMO Process?
What is the SIMO Process?
Linear Guides
Linear Guides

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

News & Blogs

Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
UGA Low-Profile Uni-Guide Linear Slide Overview
blogOpen Link
An Overview of the Uni-Guide Linear Slide
blogOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
White Paper: Eliminate Artifact Lines with Consistent Linear Motion
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Infographics

Advantages or Uni-Guide Low Profile
infographicOpen Link
Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link