Low Profile Linear Carriage - Uni-Guide - UGA040C-0C1G00

Low Profile Uni-Guide Linear Carriage - UGA040C-0C1G00, a 100mm anodized aluminum carriage with FrelonGOLD® liner for low-wear, maintenance-free, shock-resistant gliding motion. Compensated running clearance (0.064–0.089mm). Compatible with UGA040R series rails.

  • Compatible rails: UGA040R-1000-000, UGA040R-1500-000, UGA040R-2000-000
  • 100mm carriage length
  • FrelonGOLD® liner for quiet, smooth, maintenance-free operation
  • Compensated running clearance: 0.064–0.089mm
  • Pre-drilled tapped holes and T-slots for flexible mounting
  • High-load capability without metal-to-metal contact
  • Precision-machined for optimal alignment and accuracy
  • Carriage only — rail sold separately

3D Models

TypeFileFormatLink
3dUGA040C-0C1G00.x_tSolidWorks >=2006View
cadUGA040C-0C1G00.stepSTEP AP214Download
$89.84
Configure Custom Length

Max Length: 2,750 mm

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightlength
0.504 lbs100 mm
A New Answer to Maintenance-Free Linear Slides: Low Profile Uni-Guide
A New Answer to Maintenance-Free Linear Slides: Low Profile Uni-Guide
What is the SIMO Process?
What is the SIMO Process?
Linear Guides
Linear Guides

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

News & Blogs

Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
UGA Low-Profile Uni-Guide Linear Slide Overview
blogOpen Link
An Overview of the Uni-Guide Linear Slide
blogOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
White Paper: Eliminate Artifact Lines with Consistent Linear Motion
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Infographics

Advantages or Uni-Guide Low Profile
infographicOpen Link
Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link