Adjustable-Depth Miniload ASRS Telescopic Fork for Totes STF-AD-04 with Server Motors, Stroke: 1444mm

Adjustable-depth miniload ASRS telescopic fork for picking, placing, and positioning totes in automated storage and retrieval systems. Designed for double-row tote handling with container widths from 200mm to 600mm, the STF-AD-04 features two integrated 400W AC servo motors for powered extension and retraction without an external actuator.

The bidirectional telescopic fork combines two PBC Linear SDP telescoping rails with a compact aluminum-alloy and formed-steel structure and four position sensors. Its 1,444mm stroke allows shuttle vehicles and automated guided vehicles (AGVs) to access tote storage positions from either side of the carriage. Rail guidance limits sag deflection to 18mm or less at full extension under a 50kg load.

Designed for miniload ASRS applications handling mixed-size totes and containers, the STF-AD-04 provides adjustable-depth load handling for automated warehouses and shuttle-based storage systems. Order STF-AD for the same telescopic fork without integrated motors, allowing connection to a customer-supplied actuation system.

  • Adjustable-depth miniload ASRS telescopic fork for automated tote storage/retrieval
  • Picks, places, and positions double-row totes from 200mm to 600mm wide
  • Two integrated 400W AC servo motors provide powered extension and retraction
  • Bidirectional extension and retraction from either side of the carriage
  • Two PBC Linear SDP telescoping rails provide guided extension and load support
  • Applicable tote size: 600 × (200–600)mm
  • Fork dimensions (L×W×H): 1,003 × 1,016 × 233mm
  • Maximum stroke: 1,444mm
  • Maximum no-load speed: 1.6m/s
  • Maximum load capacity (Fy): 50kg
  • Fork weight: 63.8kg
  • Maximum sag deflection: ≤18mm at full extension
  • Position sensors: 4
  • Construction: Aluminum alloy and formed hardened steel
  • Drive motors: Two 400W AC servo motors
  • Applications: Miniload ASRS, warehouse shuttles, tote handling AGVs and automated storage
  • STF-AD version available without motors for customer-supplied actuation
  • Standard lead time: Approximately 12 weeks
$18,068.75
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
140.65 lbs40 in39.49 in9.17 in
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Steel Drawer Slides Data Sheet
datasheetOpen Link

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link