Double-Depth Miniload ASRS Telescopic Fork for Totes STF-2D Stroke: 1444mm

Double-depth steel miniload ASRS telescopic fork for automated storage and retrieval of two rows of standard 600×400mm totes using independent finger sets. Designed for miniload ASRS shuttle vehicles, tote-handling AGVs, and lightweight stackers, the STF-2D enables efficient double-depth container storage and retrieval without repositioning the vehicle.

The bidirectional fork combines two PBC Linear SDP telescoping rails with a compact aluminum-alloy and formed hardened-steel structure and four position sensors. Its 1,444mm stroke allows extension and retraction from either side of the carriage, while rail guidance limits sag deflection to 16mm or less at full extension under a 50kg load. The STF-2D requires customer-supplied actuation. Order STF-2D-04 for the same telescopic fork with an integrated 400W AC servo motor.

  • Double-depth Miniload ASRS telescopic fork for automated tote storage/retrieval
  • Independent finger sets pick and place two rows of 600×400mm standard totes
  • Use with Miniload ASRS shuttle vehicles, tote-handling AGVs & lightweight stackers
  • Bidirectional extension and retraction from either side of the carriage
  • Two PBC Linear SDP telescoping rails provide guided extension and load support
  • Applicable tote size: 600×400mm
  • Fork dimensions (L×W×H): 1,020×723×233mm
  • Maximum stroke: 1,444mm
  • Maximum no-load speed: 1.6m/s
  • Maximum load capacity (Fy): 50kg
  • Fork weight: 55kg
  • Maximum sag deflection: ≤16mm at full extension
  • Position sensors: 4
  • Construction: Aluminum alloy and formed hardened steel
  • Customer-supplied actuation required; motor not included
  • STF-2D-04 available with an integrated 400W AC servo motor
  • Applications: Miniload ASRS, warehouse shuttles, tote AGVs and automated storage
  • Standard lead time: Approximately 12 weeks
$15,663.25
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
121.25 lbs28.46 in40.16 in9.17 in
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Steel Drawer Slides Data Sheet
datasheetOpen Link

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link