Plain Linear Bearing - Square Flanged SFP08C 1/2″ Compensated

Square Flanged Plain Linear Bearing, standard sized, with a 1/2" compensated ID, and featuring a self-lubricating FrelonGOLD® bearing liner that operates effectively in harsh conditions, providing oil-free operation. 

  • Compensated running clearance on the inner diameter 0.0015” per side
  • Spherical 'Self-aligning' I.D. in the housing. Self-aligning housing
  • Standard Width
  • Square Flange End Mount 
  • Closed housing with bearing Included
  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard
  • Optional liners include Frelon® J & Frelon® W 
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Inch, metric and JIS sizing options   
  • Optional ID sizes are 3/16” to 4” Inch Series, 5mm to 80mm Metric
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side) 
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Shaft Lengths: Up to 12 feet 
  • Shell Material: Standard is aluminum; stainless steel shells are available
  • Vibration Damping: Ensures smooth and quiet operation

3D Models

TypeFileFormatLink
3dSFP08C.htmlhtmlView
cadSFP08C.dxfDXFDownload
cadSFP08C.x_tSolidWorks >=2006Download
$70.41
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.17 lbs0.87 in1.24 in0.87 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

DXF
cadDownload
SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased