Side-by-Side Full Extension Drawer Slide SDS43S-1410 Slim Design, Stroke: 1,446mm

S-Beam side-by-side heavy duty drawer slide, 28 mm wide, with a 1,446 mm maximum stroke and configurable for full extension in a slim, space-efficient package. Two hardened steel SDP rails are mounted side-by-side on one side of a load in an S-Beam configuration, delivering high rigidity while minimizing overall width. Unlike conventional cabinetry slides mounted on both sides, this configuration supports the load from a single side, enabling use in narrow spaces while maintaining stable, guided motion under load. This SDS industrial drawer slide can also be configured with an internal rail that moves in both directions, providing added flexibility for compact automation systems, mobile equipment, and other space-constrained applications.

  • Nominal Width: 28 mm
  • Rail Length: 1,410 mm
  • Max Stroke: 1,446 mm
  • Max Static Load (Fy): 3,864 N
  • Slide Direction: Single – use the configurator to select double direction
  • Material: Hardened Steel (56.5–60.5 HRC)
  • Finish: Zinc Plated Internal & External Rails with an E-Coated S-Beam
$2,862.82
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightsizelengthheight
100.05 lbs43 mm1410 mm120 mm
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link