Side-by-Side Full Extension Drawer Slide SDS43S-0690 Slim Design, Stroke: 726mm
S-Beam side-by-side heavy duty drawer slide, 28mm wide, with a 726mm maximum stroke and configurable for full extension in a slim, space-efficient package. Two hardened steel SDP rails are mounted side-by-side on one side of a load in an S-Beam configuration, delivering high rigidity while minimizing overall width. Unlike conventional cabinetry slides mounted on both sides of a platform, this configuration supports the load from a single side, enabling use in narrow spaces while maintaining stable, guided motion under load. This SDS industrial drawer slide can also be configured with an internal rail that moves in both directions, providing added flexibility for compact automation systems, mobile equipment, and other space-constrained applications.
- Nominal Width: 28 mm
- Rail Length: 690 mm
- Max Stroke: 726 mm
- Max Static Load (Fy): 2,775 N
- Slide Direction: Single – use the configurator to select double direction
- Material: Hardened Steel (56.5–60.5 HRC)
- Finish: Zinc Plated Internal & External Rails with an E-Coated S-Beam
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | SDS43S-0690.x_t | SolidWorks >=2006 | Download |


