Side-by-Side Full Extension Drawer Slide SDS28S-1010 Slim Design, Stroke: 1,034mm
S-Beam side-by-side heavy duty drawer slide, 17 mm wide, with a 1,034 mm maximum stroke and configurable for full extension in a slim, space-efficient package. Two hardened steel SDP rails are mounted side-by-side on one side of the load in an S-Beam configuration, delivering high rigidity while minimizing width. Unlike conventional cabinetry slides mounted on both sides, this design supports the load from a single side, enabling use in narrow spaces while maintaining stable, guided motion. The SDS drawer slide can also be configured with an internal rail that moves in both directions for added flexibility in compact automation systems, mobile equipment, and other space-constrained applications.
- Nominal Width: 17 mm
- Rail Length: 1,010 mm
- Max Stroke: 1,034 mm
- Max Static Load (Fy): 2,054 N
- Slide Direction: Single – use the configurator to select double direction
- Material: Hardened Steel (56.5–60.5 HRC)
- Finish: Zinc Plated Internal & External Rails with an E-Coated S-Beam
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | SDS28S-1010.step | STEP AP214 | Download |


