Steel Drawer Slide SDP35S-1410 Partial Extension Size: 35mm Stroke: 727mm

Partial extension drawer slide of heavy-duty steel with 35mm width and up to 727mm stroke. The rail width is shown as the vertical height in the cross-section image. Zinc-plated hardened steel provides high load capacity and durability, while precision ball guidance supports controlled motion under load. The rail can be used alone as a partial-extension slide or as a component within full-extension drawer slide systems. Single-direction travel is standard; double-direction travel is available via the custom configurator.

  • Nominal Size: 35 mm
  • Rail Length: 1,410 mm
  • Max Stroke: 727 mm
  • Max Static Load (Fy): 12,154 N
  • Material: Hardened Steel (56.5–60.5 HRC)
  • Finish: Zinc Plated
  • Single-direction travel standard; for double-direction travel use custom configurator
$1,069.42
This quantity could qualify for bulk pricing.
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightsizelengthheight
21.274583 lbs35 mm1410 mm17 mm
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Data Sheet
Open Link

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link