Steel Drawer Slide SDP35S-0210 Partial Extension Size: 35mm Stroke: 127mm

Partial extension heavy duty drawer slide with a 35mm profile and 127mm maximum stroke, designed for applications where full extension is not required. The SDP Series 35mm rail width profile is shown as the vertical height in the image, where a cross section of the slide is displayed on its side as it would typically be used. Constructed from zinc plated hardened steel, it delivers high load capacity and durability, while precision ball guidance ensures consistent, controlled motion under load. The slide extends from one fixed side, which is how most machinery trays and access panels work—you pull it out and push it back toward the same base. Double-direction versions, where the slide can move both ways from the middle, are also available and can be selected in the configurator for more specialized setups.

  • Nominal Size: 35 mm
  • Rail Length: 210 mm
  • Max Stroke: 127 mm
  • Max Static Load (Fy): 1,066 N
  • Material: Hardened Steel (56.5–60.5 HRC)
  • Finish: Zinc Plated
  • Slide Direction: Single use the configurator to select double direction
$304.24
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightsizelengthheight
3.1746528 lbs35 mm210 mm17 mm
Linear Guides
Linear Guides
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link