Steel Drawer Slide SDP28S-0290 Partial Extension Size: 28mm Stroke: 148mm
The 28mm size SDP Partial Extension Drawer Slide delivers reliable linear motion where full extension is not required. The hardened steel construction slide can reach max lengths up 148mm. The precision ball guidance provides smooth travel, high load capacity, and consistent performance in space-constrained industrial systems.
- Nominal Size: 28 mm
- Rail Length: 290 mm
- Max Stroke: 148 mm
- Max Static Load (Fy): 1,935 N
- Material: Hardened Steel (56.5–60.5 HRC)
- Finish: Zinc Plated
- Slide Direction: Single use the configurator to select double direction
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | SDP28S-0290.x_t | SolidWorks >=2006 | Download |


