Face Mount Full Extension Drawer Slide SDF43S-1490 Dust Resistant Size: 43mm Stroke: 1,516mm
The 43mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 1,516mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions.
- Nominal Size: 43 mm
- Rail Length: 1,490 mm
- Max Stroke: 1,516 mm
- Max Static Load (Fy): 450 N
- Slide Direction: Single – use the configurator to select double direction
- Material: Hardened Steel (56.5–60.5 HRC)
- Finish: Zinc Plated
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | SDF43S-1490.step | STEP AP214 | Download |


