Industrial Drawer Slide - Steel SDF28S-0450 Full Extension, Dust Resistant Size: 28mm Stroke: 464mm

The 28mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 464mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions.

  • Nominal Size: 28 mm
  • Rail Length: 450 mm
  • Max Stroke: 464 mm
  • Max Static Load (Fy): 394 N
  • Slide Direction: Single – use the configurator to select double direction
  • Material: Hardened Steel (56.5–60.5 HRC)
  • Finish: Zinc Plated

3D Models

TypeFileFormatLink
cadSDF28S-0450.stepSTEP AP214Download
cadSDF28S-0450.x_tSolidWorks >=2006Download
$721.52
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightsizelengthheight
9.08 lbs28 mm450 mm26 mm
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link