Back Mount Full Extension Drawer Slide SDB43S-1650MV Width: 43mm Stroke: 1686mm

The 43mm size SDB Back-Mounted Drawer Slide is engineered for applications requiring travel beyond the length of the internal slider reaching max strokes up to 1686mm. Its robust design delivers smooth guided motion with reliable load support throughout full extension. The SDB Drawer Slide can be configured with an internal rail that moves in both directions.

  • Nominal Size: 43 mm
  • Rail Length: 1650 mm
  • Max Stroke: 1686 mm
  • Max Static Load (Fy): 1460 N
  • Mounting Hole Type: MV – other hole types available on the configurator
  • Slide Direction: Single – use the configurator to select double direction
  • Material: Hardened Steel (56.5–60.5 HRC)
  • Finish: Zinc Plated

3D Models

TypeFileFormatLink
cadSDB43S-1650MV.stepSTEP AP214Download
cadSDB43S-1650MV.x_tSolidWorks >=2006Download
$2,962.57
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightsizeheight
85.8 lbs43 mm44 mm
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link