Back Mount Full Extension Drawer Slide SDB43S-0930MV Width: 43mm Stroke: 966mm
The 43mm size SDB Back-Mounted Drawer Slide is engineered for applications requiring travel beyond the length of the internal slider reaching max strokes up to 966mm. Its robust design delivers smooth guided motion with reliable load support throughout full extension. The SDB Drawer Slide can be configured with an internal rail that moves in both directions.
- Nominal Size: 43 mm
- Rail Length: 930 mm
- Max Stroke: 966 mm
- Max Static Load (Fy): 2508 N
- Mounting Hole Type: MV – other hole types available on the configurator
- Slide Direction: Single – use the configurator to select double direction
- Material: Hardened Steel (56.5–60.5 HRC)
- Finish: Zinc Plated
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | SDB43S-0930MV.x_t | SolidWorks >=2006 | Download |


