Industrial Drawer Slide - Rear Mount SDB43S-0290MV Full-Extension, Width: 43mm Stroke: 316mm

Rear mount industrial drawer slide with a 43mm width and 316mm maximum stroke for heavy-duty, load-supported full extension beyond the mounting structure. Built from hardened, zinc-plated steel with precision ball guidance, the SDB Back Mount Series delivers smooth motion, corrosion resistance, and reliable support throughout full-extension travel. The internal rail can also be configured to move in both directions, adding flexibility for trays, digital panels, storage bins, and service modules that need to slide out for easier access, facilitating inspection, maintenance, operator control, loading, and other space-constrained access tasks.

  • Back mount drawer slide
  • Full-extension travel
  • Nominal Size: 43 mm
  • Rail Length: 290 mm
  • Max Stroke: 316 mm
  • Max Static Load (Fy): 1,115 N
  • Mounting Hole Type: MV – other hole types available on the configurator
  • Slide Direction: Single – use the configurator to select double direction
  • Material: Hardened Steel (56.5–60.5 HRC)
  • Finish: Zinc Plated
$586.95
This quantity could qualify for bulk pricing.
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightsizeheight
15.08 lbs43 mm44 mm
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Data Sheet
Open Link

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link