Steel Drawer Slide - 35mm Profile SDB35S-1010MV Back Mount - Stroke: 1,038mm
The 35mm size SDB Back-Mounted Drawer Slide is engineered for applications requiring travel beyond the length of the internal slider reaching max strokes up to 1,038mm. Its robust design delivers smooth guided motion with reliable load support throughout full extension. The SDB Drawer Slide can be configured with an internal rail that moves in both directions.
- Nominal Size: 35 mm
- Rail Length: 1,010 mm
- Max Stroke: 1,038 mm
- Max Static Load (Fy): 1,234 N
- Mounting Hole Type: MV – other hole types available on the configurator
- Slide Direction: Single – use the configurator to select double direction
- Material: Hardened Steel (56.5–60.5 HRC)
- Finish: Zinc Plated
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | SDB35S-1010MV.x_t | SolidWorks >=2006 | Download |


