Steel Drawer Slide - 35mm Profile SDB35S-0210MV Back Mount - Stroke: 254mm
The 35mm size SDB Back-Mounted Drawer Slide is engineered for applications requiring travel beyond the length of the internal slider reaching max strokes up to 254mm. Its robust design delivers smooth guided motion with reliable load support throughout full extension. The SDB Drawer Slide can be configured with an internal rail that moves in both directions.
- Nominal Size: 35 mm
- Rail Length: 210 mm
- Max Stroke: 254 mm
- Max Static Load (Fy): 403 N
- Mounting Hole Type: MV – other hole types available on the configurator
- Slide Direction: Single – use the configurator to select double direction
- Material: Hardened Steel (56.5–60.5 HRC)
- Finish: Zinc Plated
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | SDB35S-0210MV.x_t | SolidWorks >=2006 | Download |


