Low Profile Linear Slide - Mini-Rail LPM80-0500-1 Linear Rail Width: 80mm Length: 500mm Height: 12mm

Low Profile Linear Slide Guide with a 80mm width, 500mm length and 12mm height, featuring anodized aluminum linear rails and molded polymer slider carriages with stainless steel threaded inserts, ensuring durability and resistance to contaminants, dyes, and weak acids. These miniature linear guides have a high load capacity, supporting up to 45,000 N static and 12,000 N dynamic loads.

  • Standard sizing compatible with other linear guides
  • Standard cut-to-length rail and carriage assembly with ≤0.5 mm running clearance
  • Use Configure and Quote below for custom linear rail lengths

3D Models

TypeFileFormatLink
3dLPM80-0500-1.htmlhtmlView
cadLPM80-0500-1.stepSTEP AP214Download
$92.11
Configure Custom Length

Max Length: 3,048 mm

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.26 lbs3.15 in19.68 in0.47 in
Linear Guides
Linear Guides

3D Models

STEP AP214
cadDownload
html
3dView

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link