Low Profile Linear Rail - Mini-Rail LPM40R-1000 Rail Width: 40mm Length: 1000mm

Low Profile Mini-Rail Linear Rail LPM40R-1000, a 1000mm anodized aluminum rail with 40mm width and 9.5mm height. Features Gliding Surface Technology™ (GST) for maintenance-free, low-friction linear motion compatible with LPM40C carriages.

  • Compatible carriage: LPM40C
  • Rail width: 40mm | Rail height: 9.5mm | Length: 1000mm
  • Anodized aluminum rail with molded polymer carriage interface
  • Resistant to contaminants, dyes, and weak acids
  • Standard sizing compatible with other linear guides
  • ≤0.5 mm running clearance
  • Rail only — carriage sold separately

3D Models

TypeFileFormatLink
3dLPM40R-1000.x_tSolidWorks >=2006View
cadLPM40R-1000.stepSTEP AP214Download
$87.56
Configure Custom Length

Max Length: 3,600 mm

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.8378 lbs1.5748 in39.3701 in0.374 in
Linear Guides
Linear Guides

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

News & Blogs

Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link