Low Profile Linear Carriage - Mini-Rail LPM17C Carriage for Rail Width: 17mm

Low Profile Mini-Rail Linear Carriage LPM17C, a 8.5mm molded polymer slider carriage with stainless steel threaded inserts for use with LPM17 series rails. High load capacity with ≤0.5mm running clearance.

  • Compatible rails: LPM17R-0100, LPM17R-0125, LPM17R-0150, LPM17R-0200, LPM17R-0250
  • Carriage length: 8.5mm | For rail width: 17mm
  • Molded polymer with stainless steel threaded inserts
  • Resistant to contaminants, dyes, and weak acids
  • Standard sizing compatible with other linear guides
  • ≤0.5 mm running clearance
  • Carriage only — rail sold separately

3D Models

TypeFileFormatLink
3dLPM17C.x_tSolidWorks >=2006View
cadLPM17C.stepSTEP AP214Download
$3.81
Configure Custom Length

Max Length: 3,600 mm

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.0024 lbs0.6693 in0.3346 in0.2362 in
Linear Guides
Linear Guides

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

News & Blogs

Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link