Lead Screw Linear Actuator LN143S-E06127-150-S-050 Non-Captive NEMA 14 Motor, Length: 150mm

Non-Captive Lead Screw Linear Actuator 150mm long, 1/4in screw diameter with a NEMA 14 Motor, 1/2in lead is made using an injected molded, internal nut. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor

  • Extended lead time. Contact us for details or alternatives.
  • Length: 150mm
  • Screw Diameter: 1/4 in
  • Lead: 1/2 in
  • Motor: NEMA 14

3D Models

TypeFileFormatLink
cadLN143S-E06127-150-S-050.stepSTEP AP214Download
cadLN143S-E06127-150-S-050.x_tSolidWorks >=2006Download
$157.16
This quantity could qualify for bulk pricing.
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

Catalogs & Datasheets

Data Sheet
Open Link

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link