Lead Screw Linear Actuator LE141S-E06063-50-AR1-0-100 External Nut NEMA 14 Motor, Length: 50mm

Lead screw linear actuator 50mm long, with a 0.25in (6.35mm) screw diameter, 1/4in lead, NEMA 14 stepper motor, and external round standard nut. Motor rotation turns the screw and forces the restrained nut to travel axially in a straight line. The 1/4in lead supports faster linear travel per revolution, while the external nut allows the moving component to mount directly to it. Rated current: 1.00A.

  • Lead screw linear actuator with external round standard nut
  • Length: 50mm
  • Screw diameter: 0.25in (6.35mm)
  • Lead: 1/4in per revolution
  • Motor: NEMA 14 stepper motor
  • Rated current: 1.00A
  • Motor rotates the screw, forcing the restrained nut to travel axially in a straight line
  • External nut allows the moving component to mount directly to it
  • 1/4in lead supports faster linear travel
  • External guidance supports the load and prevents the nut from rotating
  • Suitable for precise, repeatable linear positioning

3D Models

TypeFileFormatLink
3dLE141S-E06063-50-AR1-0-100.x_tSolidWorks >=2006View
cadLE141S-E06063-50-AR1-0-100.stepSTEP AP214Download
$207.61
Configure Custom Features
Resources

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView