Lead Screw Linear Actuator LE115S-T6503-50-AR0-0-100 External Nut NEMA 11 Motor, Length: 50mm

Lead screw linear actuator 50mm long, with a 6.5mm screw diameter, 3mm lead, NEMA 11 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The motor and 3mm lead work together to balance torque, thrust, linear speed, and positioning control, while the external nut allows the moving component to mount directly to it. Rated current: 1.00A.

  • Lead screw linear actuator with external round standard nut
  • Length: 50mm
  • Screw diameter: 6.5mm
  • Lead: 3mm per revolution
  • Motor: NEMA 11 stepper motor
  • Rated current: 1.00A
  • Motor rotates the screw, forcing the restrained nut to travel axially in a straight line
  • External nut allows the moving component to mount directly to it
  • Motor and 3mm lead balance torque, thrust, speed, and positioning control
  • External guidance supports the load and prevents the nut from rotating
  • Compact 50mm length suits space-limited applications
$181.02
Configure Custom Features